
Aeroquip by Danfoss
FC3471-06S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC3471-06S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible tube OD | .375 in | |
| End Size 1 | 3/8 IN | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc | |
| Inside diameter | .65 in | |
| Outside diameter | .97 in | |
| Product Height | .97 in | |
| Product Length/Depth | 1.325 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.247 in³ | |
| Product Weight | .07 lb | |
| Product Width | .97 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Trade Name | FC3471 Series |