Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.669 | |
| A dimension MM | 42.393 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FC3471-10S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Product height in | 1.256 | |
| Product height mm | 31.902 | |
| Product length in | 1.669 | |
| Product length mm | 42.393 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.256 | |
| Product width mm | 31.902 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144423 |
