
Aeroquip by Danfoss
FC3478-4848-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC3478-4848-188
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 3 in |
| Compatible hoses | FC132 |
| End Size 1 | 3.3 IN |
| End Size 2 | 3 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 1.305 in |
| Hose dash size | -48 |
| Inside diameter | 2.5 in |
| Item type | Nipple |
| Outside diameter | 4.49 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 5 lb |
| Packaged Width | 9 in |
| Product Diameter | 4.495 in |
| Product Height | 4.495 in |
| Product Length/Depth | 5.034 in |
| Product material | Nickel-Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 101.712 in³ |
| Product Weight | 4 lb |
| Product Width | 4.495 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC3478 Series |