Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.900 | |
| A dimension MM | 22.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC3596-12C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.8600 | |
| Inside diameter MM | 21.8440 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 0.900 | |
| Product length mm | 22.860 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.860 | |
| Product width mm | 21.844 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144683 |
![Hose Fittings FC3596-XX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215667%2FID433158160690-0101_preview.jpg&w=1920&q=75)