Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.930 | |
| A dimension MM | 23.622 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC3596-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.585 | |
| Inside diameter MM | 40.259 | |
| Product height in | 1.585 | |
| Product height mm | 40.259 | |
| Product length in | 0.930 | |
| Product length mm | 23.622 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.585 | |
| Product width mm | 40.259 |
![Hose Fittings FC3596-XX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215667%2FID433158160690-0101_preview.jpg&w=1920&q=75)