Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.279 | |
| A dimension MM | 32.487 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC3642-08S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.660 | |
| Inside diameter MM | 16.764 | |
| Product height in | 0.966 | |
| Product height mm | 24.536 | |
| Product length in | 1.279 | |
| Product length mm | 32.487 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 24.536 | |
| Reusable socket hex IN | 0.870 | |
| Reusable socket hex MM | 22.000 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-24 | 9/16-24 |