FC372-06RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3130-06
FC372-06RL
Product specifications
Characteristic | Value |
|---|---|
| Bend radius - min | 2 in |
| Burst pressure | 9000 Psi |
| Certification(s) | SAE 100R7 |
| Color | Black |
| Conditional temperature range | Air not to exceed 71 C [160 F] |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Thermoplastic |
| Dash size | -6 |
| Inside diameter | .38 in |
| Lay line style | Ink Jet |
| Outside diameter | .73 in |
| Package form | Reel |
| Packaged Weight | .123 lb |
| Product Height | .73 in |
| Product Length/Depth | 12 in |
| Product Volume | 6.395 in³ |
| Product Weight | .12 lb |
| Product Width | .73 in |
| Reinforcement material | Polyester |
| Tube material | Thermoplastic |
| Working pressure | 2250 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -66 °F |