FC372-12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3130-12
FC372-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius - min | 5 in | |
| Burst pressure | 5000 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | Air not to exceed 71 C [160 F] | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Thermoplastic | |
| Dash size | -12 | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.13 in | |
| Package form | Bulk | |
| Product Height | 1.13 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 15.323 in³ | |
| Product Weight | .24 lb | |
| Product Width | 1.13 in | |
| Reinforcement material | Polyester | |
| Tube material | Thermoplastic | |
| Working pressure | 1250 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -66 °F |