FC373-03
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 37AL-03
FC373-03
Product specifications
Characteristic | Value |
|---|---|
| Bend radius - min | .75 in |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R7 |
| Color | Orange |
| Conditional temperature range | Water not to exceed 66 C [150 F] |
| Conductivity | Non-Conductive |
| Construction | 1 Ply Braid |
| Cover material | Thermoplastic |
| Dash size | -3 |
| Inside diameter | .19 in |
| Lay line style | Ink Jet |
| Outside diameter | .45 in |
| Package form | Bulk |
| Packaged Weight | .066 lb |
| Product Height | .45 in |
| Product Length/Depth | 12 in |
| Product Volume | 2.43 in³ |
| Product Weight | .07 lb |
| Product Width | .45 in |
| Reinforcement material | Polyester |
| Tube material | Thermoplastic |
| Working pressure | 3000 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |