FC373-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 37AL-06
FC373-06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius - min | 2 in | |
| Burst pressure | 9000 Psi | |
| Color | Orange | |
| Construction | 1 Ply Braid | |
| Cover material | Thermoplastic | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .73 in | |
| Product Height | .73 in | |
| Product Length/Depth | 1 ft | |
| Product Volume | .533 in³ | |
| Product Weight | .12 lb | |
| Product Width | .73 in | |
| Reinforcement material | Polyester | |
| Tube material | Thermoplastic | |
| Working pressure | 2250 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |