FC374-03
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3R80-03
FC374-03
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius - min | 1.5 in | |
| Burst pressure | 20000 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Conditional temperature range | Water not to exceed 66 C [150 F]; Air not to exceed 71 C [160 F] | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Thermoplastic | |
| Cover style | Perforated | |
| Dash size | -3 | |
| Inside diameter | .19 in | |
| Outside diameter | .57 in | |
| Package form | Bulk | |
| Packaged Weight | .058 lb | |
| Product Height | .57 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 3.899 in³ | |
| Product Weight | .05 lb | |
| Product Width | .57 in | |
| Reinforcement material | Aramid | |
| Tube material | Thermoplastic | |
| Working pressure | 5000 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |