FC374-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC374-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius - min | 10 in | |
| Burst pressure | 8000 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Black | |
| Conditional temperature range | Water not to exceed 66 C [150 F]; Air not to exceed 71 C [160 F] | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Thermoplastic | |
| Cover style | Perforated | |
| Dash size | -16 | |
| Inside diameter | 1 in | |
| Outside diameter | 1.52 in | |
| Package form | Bulk | |
| Product Height | 1.52 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 27.725 in³ | |
| Product Weight | .27 lb | |
| Product Width | 1.52 in | |
| Reinforcement material | Aramid | |
| Tube material | Thermoplastic | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |