FC375-04RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3E80-04RL
FC375-04RL
Product specifications
Characteristic | Value |
|---|---|
| Bend radius - min | 2 in |
| Burst pressure | 20000 Psi |
| Certification(s) | SAE 100R8 |
| Color | Orange |
| Conditional temperature range | Water not to exceed 66 C [150 F] |
| Conductivity | Non-Conductive |
| Construction | 1 Ply Braid |
| Cover material | Thermoplastic |
| Dash size | -4 |
| Inside diameter | .25 in |
| Outside diameter | .65 in |
| Package form | Reel |
| Packaged Weight | .08 lb |
| Product Height | .65 in |
| Product Length/Depth | 12 in |
| Product Volume | 5.07 in³ |
| Product Weight | .08 lb |
| Product Width | .65 in |
| Reinforcement material | Aramid |
| Tube material | Thermoplastic |
| Working pressure | 5000 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |