FC375-08RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3E80-08
FC375-08RL
Product specifications
Characteristic | Value |
|---|---|
| Bend radius - min | 4 in |
| Burst pressure | 14000 Psi |
| Color | Orange |
| Construction | 1 Ply Braid |
| Cover material | Textile |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .97 in |
| Product Height | .97 in |
| Product Length/Depth | 1 ft |
| Product Volume | .941 in³ |
| Product Weight | .16 lb |
| Product Width | .97 in |
| Reinforcement material | Aramid |
| Tube material | Thermoplastic |
| Working pressure | 3500 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |