![Hose Fittings FC4049-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215675%2FID433158187698-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
FC4049-2020S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FH20
FC4049-2020S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC254 | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 3.03 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.05 in | |
| Item type | Nipple | |
| Outside diameter | 2.125 in | |
| Product Diameter | 2.125 in | |
| Product Height | 2.125 in | |
| Product Length/Depth | 5.4 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 24.384 in³ | |
| Product Weight | 1.23 lb | |
| Product Width | 2.125 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FC4049 Series |