
Aeroquip by Danfoss
FC4053-2420S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FHB20
FC4053-2420S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | FC254 |
| Construction style | Crimp |
| Drop dimension | 2.62 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 2.9 in |
| Hose dash size | -20 |
| Inside diameter | .94 in |
| Item type | Nipple Assembly |
| Outside diameter | 1.22 in |
| Product Height | 3.68 in |
| Product Length/Depth | 6.51 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 59.892 in³ |
| Product Weight | 1.77 lb |
| Product Width | 2.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC4053 Series |