
Aeroquip by Danfoss
FC4307-1212-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC4307-1212-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 2808 |
| Drop dimension | 3.2 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 1/16 IN |
| End Size 2 | 1 1/16 IN |
| End type 1 | UN |
| End type 2 | UN |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1.125 in |
| Hex Size 2 | 1.125 in |
| Hose cut-off factor | 2.455 in |
| Hose dash size | -12 |
| Inside diameter | .56 in |
| Item type | Nipple Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 3.76 in |
| Product Length/Depth | 3.76 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 15.905 in³ |
| Product Width | 1.125 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-20 |
| Thread Size 2 | 1 1/16-20 |
| Trade Name | FC4307 Series |