FC4582-2020S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FLG20
FC4582-2020S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Drop dimension | 2.63 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc plate |
| Hose cut-off factor | 3.15 in |
| Hose dash size | -2 |
| Item type | Nipple Assembly |
| Product Height | 2.5 in |
| Product Length/Depth | 5.52 in |
| Product material | Carbon steel |
| Product Volume | 34.5 in³ |
| Product Weight | 1.38 lb |
| Product Width | 2.5 in |