Aeroquip by Danfoss
FC466-06-09842
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC647-06BLK
FC466-06-09842
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 3 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 1600 Psi | |
| Certification(s) | SAE 100R6EN854 Type R6 | |
| Color | Black | |
| Conditional temperature range | Air not to exceed 71 C [160 F] | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Polyester | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .38 in | |
| Lay line style | Ink Wheel | |
| Outside diameter | .62 in | |
| Package form | Cut length | |
| Product Height | .62 in | |
| Product Length/Depth | 984.24 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 378.342 in³ | |
| Product Weight | 8.2 lb | |
| Product Width | .62 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | FC466 Series | |
| Tube material | Synthetic Rubber | |
| Vacuum rating | 28 iHg | |
| Working pressure | 400 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |