Aeroquip by Danfoss
FC466-08-00141
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: FC647-08BLK
FC466-08-00141
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Low pressure return lines in hydraulic systems. |
| Bend radius - min | 4 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 1600 Psi |
| Certification(s) | EN854 Type R6SAE 100R6 |
| Color | Blue |
| Conditional temperature range | Air not to exceed 71 C [160 F] |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Elastomer |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .5 in |
| Lay line style | Ink Wheel |
| Outside diameter | .75 in |
| Package form | Cut length |
| Product Height | .75 in |
| Product Length/Depth | 141 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 951.75 in³ |
| Product Weight | 57.81 lb |
| Product Width | .75 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | FC466 Series |
| Tube material | AQP Inner tube |
| Vacuum rating | 28 iHg |
| Working pressure | 400 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |