
HOSE-AER, FC498, -6, 2.86IN, CL, R6,BU
FC498-06-00027
Catalog item:
FC498-06-00027
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
FC498-06-00027
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Oil return line |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 110 |
| Burst pressure (psi) | 1600 |
| Catalog Item | FC498-06-00027 |
| Certifications | MSHA Approved |
| Color | Blue |
| Compliances | EN854 Type R6 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.53 |
| Lay line style | Ink jet |
| Length (in) | 2.86000 |
| Length (mm) | 72.64400 |
| Outside diameter (inch) | 0.62 |
| Outside diameter (mm) | 15.70 |
| Package form | Cut length |
| Product height in | 0.380 |
| Product height mm | 9.530 |
| Product width in | 0.380 |
| Product width mm | 9.530 |
| Qualified hose fittings | Socketless |
| Reinforcement material | Fiber |
| Series | FC498 Series |
| Size | -6 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146082558 |