FC5014-1212S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA12FJ12
FC5014-1212S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 1.25 in | |
| Hex Size 2 | 1.0625 in | |
| Hose cut-off factor | 1.7 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Packaged Weight | .64 lb | |
| Product Height | 1.6 in | |
| Product Length/Depth | 3.81 in | |
| Product Volume | 9.754 in³ | |
| Product Weight | .64 lb | |
| Product Width | 1.6 in | |
| Thread Size 1 | 1 1/16-12 |