FC505-06RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH001-6RL
FC505-06RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 2500 Psi | |
| Certification(s) | SAE J2064 | |
| Color | Black | |
| Conditional temperature range | All sizes will withstand full negative pressure for charging purposes. | |
| Cover material | Chlorobutyl | |
| Dash size | -6 | |
| Factory crimp | Yes | |
| Inside diameter | .31 in | |
| Outside diameter | .58 in | |
| Package form | Reel | |
| Product Height | .58 in | |
| Product Weight | .11 lb | |
| Product Width | .58 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon Veneer | |
| Working pressure | 500 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -40 °F |