![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
FC5131-0406S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC5131-0406S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC310, FC510 | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 1/4 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 1.28 in | |
| Hose dash size | -6 | |
| Inside diameter | .31 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | .78 in | |
| Product Length/Depth | 2.75 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 1.459 in³ | |
| Product Weight | .25 lb | |
| Product Width | .68 in | |
| Sub-brand | None | |
| Thread sealant | Yes | |
| Thread Size 1 | 1/4-18 | |
| Trade Name | FC5131 Series | |
| UPC | 678146057532 |