
Aeroquip by Danfoss
FC5133-1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC5133-1212S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | FC310, FC510 |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 11/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 1.85 in |
| Hose dash size | -12 |
| Inside diameter | .61 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 1.29 in |
| Product Length/Depth | 3.72 in |
| Product material | Carbon steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 5.399 in³ |
| Product Weight | .66 lb |
| Product Width | 1.125 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 11/16-12 |
| Trade Name | FC5133 Series |
| UPC | 678146057624 |