
Aeroquip by Danfoss
FC5142-1010S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC5142-1010S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .625 in |
| Compatible hoses | FC310, FC510 |
| Construction style | Reusable |
| Drop dimension | 2.57 |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End Size 2 | 5/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 1.92 in |
| Hose dash size | -10 |
| Inside diameter | .5 in |
| Item type | Fitting Assembly |
| Product Height | 3.16 in |
| Product Length/Depth | 3.53 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 13.163 in³ |
| Product Weight | .6 lb |
| Product Width | 1.18 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | FC5142 Series |