
Aeroquip by Danfoss
FC5810-1006S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC5810-1006S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .375 in |
| Compatible hoses | 3130, 37AL, 3740, FC370 |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | SAE |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 1 in |
| Hex Size 2 | .875 in |
| Hose cut-off factor | 1.46 in |
| Hose dash size | -6 |
| Inside diameter | .28 in |
| Item type | Fitting Assembly |
| Product Height | 1.15 in |
| Product Length/Depth | 2.9 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 3.735 in³ |
| Product Weight | 2.32 lb |
| Product Width | 1.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Thread Size 2 | 7/8-14 |
| Trade Name | FC5810 Series |