
Aeroquip by Danfoss
FC5814-1616S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC5814-1616S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 3130, 37AL, 3740 (-12 to -16) | |
| Construction style | Crimp | |
| Drop dimension | 2.99 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 1 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.375 in | |
| Hose cut-off factor | 2.138 in | |
| Hose dash size | -16 | |
| Inside diameter | .78 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.67 in | |
| Product Length/Depth | 4.91 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 27.03 in³ | |
| Product Weight | 1.09 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | FC5814 Series |