FC5982-1212S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC5982-1212S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | GH493, FC736 | |
| End gender 1 | Female | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Hose cut-off factor | 3 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | .95 in | |
| Product Length/Depth | 4.87 in | |
| Product material | Carbon steel | |
| Product Volume | 4.395 in³ | |
| Product Weight | 1.02 lb | |
| Product Width | .95 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-1/16-12 | |
| UPC | 678146057822 |