![Hose Fittings FC5990-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215765%2FID433457185849-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
FC5990-1616S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2RA16FJA16, 42516N-696
FC5990-1616S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | GH793 |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 1 5/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 2.98 in |
| Hose dash size | -16 |
| Inside diameter | .82 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 1.82 in |
| Product Length/Depth | 5.78 in |
| Product material | Carbon steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 15.779 in³ |
| Product Weight | 1.53 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Trade Name | FC5990 Series |
| UPC | 678146060501 |