
Aeroquip by Danfoss
FC6049-0808S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC6049-0808S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 3/4 IN |
| End type 1 | UNF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Cadmium Plating |
| Hex Size 1 | .62 in |
| Hex Size 2 | .75 in |
| Hose cut-off factor | 1.969 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Nipple Assembly |
| Packaged Weight | .15 lb |
| Product Height | .86 in |
| Product Length/Depth | 3.59 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.316 in³ |
| Product Weight | .15 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-18 |
| Trade Name | FC6049 Series |