Aeroquip by Danfoss
FC606-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC600-20
FC606-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 16.5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 24400 Psi | |
| Certification(s) | SAE 100R15 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 6 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.25 in | |
| Outside diameter | 1.95 in | |
| Package form | Bulk | |
| Product Height | 1.95 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 45.63 in³ | |
| Product Weight | 2.43 lb | |
| Product Width | 1.95 in | |
| Qualified hose fittings | Spiral 1A, 1W | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC606 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .35 in | |
| Working pressure | 6100 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |