Aeroquip by Danfoss
FC606-24VW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC606-24VW
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulic systems with petroleum and water glycol base fluids. |
| Bend radius - min | 20 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 24400 Psi |
| Color | Black |
| Construction | 6 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -24 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1.5 in |
| Lay line style | Ink Wheel |
| Outside diameter | 2.25 in |
| Product Height | 2.25 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 60.75 in³ |
| Product Weight | 37.92 lb |
| Product Width | 2.25 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | FC606 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .15 in |
| Working pressure | 6100 Psi |
| Working temperature - max | 240 °F |
| Working temperature - min | -40 °F |