FC606B-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC606B-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 16.5 in | |
| Burst pressure | 24000 Psi | |
| Certification(s) | SAE 100R15 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 6 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Inside diameter | 1.25 in | |
| Outside diameter | 2.03 in | |
| Package form | Bulk | |
| Product Height | 2.03 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 49.451 in³ | |
| Product Weight | 2.4 lb | |
| Product Width | 2.03 in | |
| Qualified hose fittings | Spiral 1A, Internal Skive | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Working pressure | 6000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |