Aeroquip by Danfoss
FC611-04
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC611-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | For use with phosphate ester base fluids | |
| Bend radius - min | 4 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 12000 Psi | |
| Color | Green | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic EPDM | |
| Dash size | -4 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .25 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .56 in | |
| Package form | Bulk | |
| Packaged Weight | .156 lb | |
| Product Height | .56 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3.763 in³ | |
| Product Weight | .15 lb | |
| Product Width | .56 in | |
| Qualified hose fittings | 1A Crimp | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC611 Series | |
| Tube material | Synthetic EPDM | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 175 °F | |
| Working temperature - min | -40 °F |