
Aeroquip by Danfoss
FC647-04GRN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC647-04GRN
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | For gasoline, fuel and lubricating oils, air and water. Not recommended for hydraulic impulse applications and not approved for air brake applications. |
| Bend radius - min | 3 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 1440 Psi |
| Color | Green |
| Conditional temperature range | Water not to exceed 66 C [150 F]; Air not to exceed 71 C [160 F] |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Polyester |
| Dash size | -4 |
| Feature | Longer hsoe assembly lifeWithstands high pressure and temperaturesKink resistant |
| Inside diameter | .25 in |
| Lay line style | Ink Wheel |
| Outside diameter | .52 in |
| Package form | Bulk |
| Product Height | .52 in |
| Product Length/Depth | 1 ft |
| Product Type | Socketless Low Pressure Hose |
| Product Volume | 3.245 in³ |
| Product Weight | .01 lb |
| Product Width | .52 in |
| Qualified hose fittings | Reusable |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | FC647 Series |
| Tube material | Nitrile |
| Tube wall thickness | .135 in |
| UPC | 678146068675 |
| Vacuum rating | 28 iHg |
| Working pressure | 360 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |