
Aeroquip by Danfoss
FC655-08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC655-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulics, crude fuel and lubricating oils, gasoline, water and phosphate ester base hydraulic fluids. | |
| Bend radius - min | 7.09 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 16800 Psi | |
| Certification(s) | SAE 100R2 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Elastomer | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .9 in | |
| Package form | Bulk | |
| Packaged Weight | .01 lb | |
| Product Height | .9 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 9.72 in³ | |
| Product Weight | .46 lb | |
| Product Width | .9 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC655 Series | |
| Tube material | AQP Inner tube | |
| UPC | 678146213938 | |
| Working pressure | 4200 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |