Aeroquip by Danfoss
FC659-08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC659-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3.54 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 16244 Psi | |
| Certification(s) | SAE 100R12 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .51 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .97 in | |
| Package form | Bulk | |
| Product Height | .97 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 11.291 in³ | |
| Product Weight | .58 lb | |
| Product Width | .97 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC659 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 4061 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |