Aeroquip by Danfoss
FC686-08TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC686-08TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Petroleum based and water based hydraulic fluids |
| Bend radius - min | 7.09 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 9145 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | 1 Ply Braid |
| Cover material | Polyester |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .5 in |
| Outside diameter | .84 in |
| Product Height | .5 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 3 in³ |
| Product Weight | .5 lb |
| Product Width | .5 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | FC686 Series |
| Tube material | Polyester |
| Tube wall thickness | .5 in |
| Working pressure | 2295 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |