Aeroquip by Danfoss
FC687-08TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC687-08TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Petroleum-based and water-based hydraulic fluids. | |
| Bend radius - min | 7.09 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 15715 Psi | |
| Color | Black | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .91 in | |
| Product Height | .5 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3 in³ | |
| Product Weight | .44 lb | |
| Product Width | .5 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC687 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .75 in | |
| Working pressure | 3930 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |