Aeroquip by Danfoss
FC687-32TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC687-32TK
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum-based and water-based hydraulic fluids. |
| Bend radius - min | 24.8 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 4570 Psi |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 2 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2.7 in |
| Product Height | 2 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 48 in³ |
| Product Weight | 1.93 lb |
| Product Width | 2 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | FC687 Series |
| Tube material | Nitrile |
| Tube wall thickness | 1.25 in |
| Working pressure | 1155 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |