Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 1.250 |
Bend radius min (mm) | 31.800 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 759 |
Burst pressure (psi) | 11000 |
Color | Black |
Conductivity | Conductive |
Construction | 2 Ply braid |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.40 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.54 |
Outside diameter (mm) | 13.72 |
Package form | Reel |
Reinforcement material | Fabric |
Series | FC690 Series |
Size | -6 |
Tube material | Thermoplastic |
Working pressure max (bar) | 190 |
Working pressure max (psi) | 2750 |
Working temperature max (C) | 93 |
Working temperature max (F) | 200.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |