
Boston by Danfoss
FC701-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC701-16
Product specifications
Characteristic | Value |
|---|---|
| Application | High-pressure sewer cleaning. |
| Bend radius - min | 12 in |
| Brand | Boston by Danfoss |
| Burst pressure | 6250 Psi |
| Color | Orange |
| Compliance(s) | WEMI |
| Construction | 1 Ply Braid |
| Cover material | Thermoplastic |
| Dash size | -16 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Impulse cycle life | 100000 cycles |
| Inside diameter | 1.01 in |
| Outside diameter | 1.45 in |
| Package form | Bulk |
| Product Height | 1.45 in |
| Product Length/Depth | 1 ft |
| Product Type | Industrial Hose |
| Product Volume | 25.23 in³ |
| Product Weight | .38 lb |
| Product Width | 1.45 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | Gator |
| Tube material | Thermoplastic |
| Working pressure | 2500 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -40 °F |