Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PRESSURE SEWER CLEANING | High pressure sewer cleaning |
| Bend radius min (inch) | 12.000 | |
| Bend radius min (mm) | 304.800 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 431 | |
| Burst pressure (psi) | 6250 | |
| Catalog Item | FC701-20-150000 | |
| Color | BLUE | Blue |
| Compliances | MIL-H-5606 | MIL-H-5606 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | CSM | CSM |
| Hose_Length_tolerance | +2/-0% | +2/-0% |
| Impulse cycle (cycles) | 100000 | |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 31.80 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 1500.00000 | |
| Length (mm) | 38100.00000 | |
| Outside diameter (inch) | 1.76 | |
| Outside diameter (mm) | 44.70 | |
| Package form | REEL | Reel |
| Product height in | 1.250 | |
| Product height mm | 31.800 | |
| Product width in | 1.250 | |
| Product width mm | 31.800 | |
| Reinforcement material | FIBER | Fiber |
| Series | FC701 GATOR | FC701 Gator |
| Size | -20 | -20 |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Working pressure max (bar) | 172 | |
| Working pressure max (psi) | 2500 | |
| Working temperature max (C) | 66 | |
| Working temperature max (F) | 150.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
