Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Petroleum based fluids |
| Bend radius min (inch) | 2.560 |
| Bend radius min (mm) | 65.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1600 |
| Burst pressure (psi) | 23200 |
| Catalog Item | FC735-06 |
| Certifications | DNV |
| Color | Black |
| Compliances | EN857 2SC |
| Conditional temp range | Water not to exceed 180F |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Bruiser (UHMW) |
| Impulse cycle (cycles) | 300000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.69 |
| Outside diameter (mm) | 17.40 |
| Package form | Bulk |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Brass plated steel wire |
| Series | FC735 Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 714.00 |
| Working pressure max (bar) | 400 |
| Working pressure max (psi) | 5800 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 259.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146081513 |
| Proposition 65 | Cancer and Reproductive Harm |
