Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Fuel gas system |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 102.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 621 |
| Burst pressure (psi) | 9000 |
| Color | Blue |
| Compliances | SAE J1402 |
| Conditional temp range | Air not to exceed 121C |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.70 |
| Outside diameter (mm) | 17.78 |
| Package form | Reel |
| Product height in | 0.310 |
| Product height mm | 7.900 |
| Product width in | 0.310 |
| Product width mm | 7.900 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | FC743 Series |
| Size | -6 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 155 |
| Working pressure max (psi) | 2250 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -49 |
| Working temperature min (F) | -55.0 |
