Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | FUEL GAS SYSTEM | Fuel gas system |
| Bend radius min (inch) | 13.250 | |
| Bend radius min (mm) | 337.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 97 | |
| Burst pressure (psi) | 1400 | |
| Catalog Item | FC743-32 | |
| Color | BLUE | Blue |
| Compliances | SAE J1402 | SAE J1402 |
| Conditional temp range | AIR NOT TO EXCEED 121C | Air not to exceed 121C |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 3 PLY BRAID | 3 Ply braid |
| Cover material | POLYESTER (PET) | Polyester (PET) |
| Impulse cycle (cycles) | 150000 | |
| Inside diameter (inch) | 1.81 | |
| Inside diameter (mm) | 46.00 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 2.27 | |
| Outside diameter (mm) | 57.66 | |
| Package form | BULK | Bulk |
| Product height in | 1.810 | |
| Product height mm | 46.000 | |
| Product width in | 1.810 | |
| Product width mm | 46.000 | |
| Qualified hose fittings | REUSABLE | Reusable |
| Reinforcement material | FABRIC | Fabric |
| Series | FC743 SERIES | FC743 Series |
| Size | -32 | -32 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 11 | |
| Vacuum rating (mmHg) | 279.40 | |
| Working pressure max (bar) | 24 | |
| Working pressure max (psi) | 350 | |
| Working temperature max (C) | 149 | |
| Working temperature max (F) | 300.0 | |
| Working temperature min (C) | -49 | |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
