Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | COOLANT SYSTEMS | Coolant systems |
| Bend radius min (inch) | 3.000 | |
| Bend radius min (mm) | 76.200 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 41 | |
| Burst pressure (psi) | 600 | |
| Catalog Item | FC746-10 | |
| Color | BLACK | Black |
| Compliances | SAE J20 | SAE J20 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 0.62 | |
| Inside diameter (mm) | 15.90 | |
| Outside diameter (inch) | 0.91 | |
| Outside diameter (mm) | 23.11 | |
| Package form | BULK | Bulk |
| Product height in | 0.620 | |
| Product height mm | 15.900 | |
| Product width in | 0.620 | |
| Product width mm | 15.900 | |
| Qualified hose fittings | REUSABLE | Reusable |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | FC746 SERIES | FC746 Series |
| Size | -10 | -10 |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 150 | |
| Working temperature max (C) | 125 | |
| Working temperature max (F) | 257.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |