Aeroquip by Danfoss
FC7751-0808-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC7751-0808-188
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 2580 |
| Compliance(s) | MIL-F-24787/1, Group IX, Type FL, Class II |
| Drop dimension | 8.81 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 6.22 in |
| Hose dash size | -8 |
| Inside diameter | 7.4 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 103.6 lb |
| Packaged Width | 9 in |
| Product Height | 14.26 in |
| Product Length/Depth | 16.53 in |
| Product material | Monel Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 2918.186 in³ |
| Product Weight | 102.6 lb |
| Product Width | 12.38 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC7751 Series |