Aeroquip by Danfoss
FC7752-1010-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC7752-1010-188
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .625 in |
| Drop dimension | 9.7 |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 7.77 in |
| Hose dash size | -10 |
| Inside diameter | 9.4 in |
| Item type | Fitting Assembly |
| Product Height | 16.325 in |
| Product Length/Depth | 17.39 in |
| Product material | Ni-Al Bronze Casting & Monel |
| Product Type | Marine Military |
| Product Volume | 4150.497 in³ |
| Product Width | 14.62 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC7752 Series |